Change Language :
This sowing machine is used to sow seeds for maize, soya or sunflowers on the field to be cultivated. In order to achieve an optimum harvest result, it is important that the individual sowing discs over which the seed is spread function perfectly. This is ensured by an iglidur G thrust washer in the 48 couplings of the machine. In contrast to alternative solutions made of bronze, the plastic disc is durable and resistant to dirt and moisture thanks to its lubrication-free design.
Maschio Gaspardo S.p.A., Enrico Bragatto, Morsano al Tagliamento, Italy
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.