Change Language :
This planting machine is easy to maneuver. Dust and humidity mean a high degree of wear in the contact zone of the swiveling wheels. To reduce this, an axial bearing could theoretically be used, but this would be too expensive. The use of steel washers would require daily lubrication. The use of iglide® Z thrust washers made the problems disappear into thin air – without daily lubrication and at low cost.
Maschio Gaspardo SpA, Enrico Bragatto, Morsano al Tagliamento, Italy

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.