Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

E2 Medium energy chain Cable Carriers - two-pieces

Series E2 medium boasts a smooth interior for long cable life and a tapered insertion point for easy assembly. It can be snapped open from the left or right hand side along the inner or outer radius. Conduits are accessible from the top, rather than from the side, of each link.
snap open cable carriers Special snap-open mechanism, open along left or right radius. Hinged crossbar can be turned more than 180° on both sides.
cable carriers Separators and interior separation also available.

energy chain selection aids

You can find the right energy chain cable carrier quickly by entering concrete parameters and with the aid of a comparison table.

Installation instructions

Joining and separating of chain links, filling of the E-Tubes.

Application examples

Applications in various industrial sectors and in the igus® test laboratory.

energy chain, snap-open along the inner radius

Series 240

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm)
bending radii R: 2.17 - 9.84 (55 - 250 mm)
Pitch: 1.81 (46 mm)

Series 27i

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm)
bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.20 (56 mm)

Series 340

Inner height hi: 1.77 (45 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

energy chain, snap-open along the outer radius

Series 250

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm)
bending radii R: 2.17 - 9.84 (55 - 250 mm)
Pitch: 1.81 (46 mm)

Series 27

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm)
bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.20 (56 mm)

Series 350

Inner height hi: 1.77 (45 mm)
Inner widths Bi: 1.97 - 9.84 (50 - 250 mm)
bending radii R: 2.95 - 11.81 (75 - 300 mm)
Pitch: 2.64 (67 mm)

energy chain, closed design

Series 200

Inner height hi: 0.98 (25 mm)
Inner widths Bi: 0.98 - 4.92 (25 - 125 mm)
bending radii R: 2.17 - 9.84 (55 - 250 mm)
Pitch: 1.81 (46 mm)

Series 26

Inner height hi: 1.38 (35 mm)
Inner widths Bi: 1.97 - 7.87 (50 - 200 mm)
bending radii R: 2.48 - 9.84 (63 - 250 mm)
Pitch: 2.20 (56 mm)

Features

Two parts per link, maximum

Easy installation

Many connection options

Long service life

High stability

Can be quickly opened from the left or right with a screwdriver or by hand

Opening mechanism accessible from the top

Typical industrial sectors and applications

Construction equipment

Materials handling technology

Woodworking machinery

Machine tools

Injection-molding machines

Long travels

Semiconductor industry

Theater and entertainment industry

Vehicles

Much more



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG