180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Larger bearing surface = Longer service life
50% reduced maximum bearing clearance (compared to JUM-01 liner)
Glide material: iglide® J
Can be used in any housing as alternative to JUM-01
Low coefficients of friction, optimized wear behavior
Maintenance-free and lubricant-free
d1 [mm]: |
|
| Order no. | d1 | Tolerance | d2 | b1 | r | t | z | Weight | ||
|---|---|---|---|---|---|---|---|---|---|---|
| [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [mm] | [g] | |||
| JUM-11-10 | 10 | 12 | 28 | 3 | 0.8 | 2.5 | 1.23 | Upon request | ||
| JUM-11-12 | 12 | 14 | 31 | 3 | 0.8 | 3 | 1.65 | Upon request | ||
| JUM-11-16 | 16 | 18 | 35 | 3.5 | 0.8 | 3.5 | 2.42 | Upon request | ||
| JUM-11-20 | 20 | 23 | 44 | 5 | 0.8 | 3.5 | 5.49 | Upon request | ||
| JUM-11-25 | 25 | 28 | 57 | 5 | 0.8 | 4 | 8.86 | Upon request | ||
| JUM-11-30 | 30 | 34 | 67 | 5 | 0.8 | 4 | 16.63 | Upon request | ||
| JUM-11-40 | 40 | 44 | 79 | 6 | 1.3 | 5 | 26.06 | Upon request | ||
| JUM-11-50 | 50 | 55 | 99 | 7 | 1.3 | 6 | 48.82 | Upon request |
Tolerance according to igus® test method
| Order no. | Shaft | di | B | r | t | f | z |
|---|---|---|---|---|---|---|---|
| [mm] Ø | [mm] H7 | [mm] h10 | [mm] | [mm] | [mm] | [mm] | |
| JUM-11-10 | 10 | 12 | 28 | 3 | 1 | 1 | 2.6 |
| JUM-11-12 | 12 | 14 | 32 | 3 | 1 | 1.5 | 3.1 |
| JUM-11-16 | 16 | 18 | 36 | 3.5 | 1 | 1.7 | 3.6 |
| JUM-11-20 | 20 | 23 | 45 | 5 | 1 | 2 | 3.6 |
| JUM-11-25 | 25 | 28 | 58 | 5 | 1 | 2 | 4.1 |
| JUM-11-30 | 30 | 34 | 68 | 5 | 1 | 2 | 4.1 |
| JUM-11-40 | 40 | 44 | 80 | 6 | 1.5 | 2.5 | 5.1 |
| JUM-11-50 | 50 | 55 | 100 | 7 | 1.5 | 2.5 | 6.1 |