Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

drylin® linear modules with lead screw drive

Lubrication free linear modules

SHT product range

Various materials for shaft and lead screw

All bearing points are completely lubrication-free due to the use of iglidur® high performance polymers

High temperature version available

SHT linear modules can be configured as a multi-carriage system or with right/left reverse travel

Compact linear module

SLW product range

Flat drylin® guide rails or high profile

Torsion-resistant dual shaft system

Corrosion resistant option made of stainless steel available

Trapezoidal or high-helix lead screw drives

Suitable for manual and motor-operated adjustments


Mono-tube guide for easy adjustment movements with an inner lead screw

drylin® easytube

drylin® mono-tube guide for easy adjustment movements with an inner lead screw

Available with measurement scale without lead screw

Flanged version for axial mounting on surfaces and profiles

SAW - linear module

SAW - linear module

Trapezoidal or high helix threads

Ball bearing leadscrew supports

Rail profile in high design, torsion-resistant

High strength


XY-table solution for manual adjustments

SHT - XY-table

Available as standard and preload version

High precision, extreme stiffness and accurate alignment with to the single-piece carriage

Adjustments by trapezoidal thread

Assembly of upper unit with left or right adjustment possible

Low-cost XY-table solution for manual adjustments

SLW - XY-table

For manual adjustments

Profile rails drylin® W, made of aluminium, hard anodised or structure entirely made from VA and V4A stainless steel materials (high torsional stability)

Preload version SLWE-XY-PLavailable


V-drive

Accessories for drylin® linear modules

Hand wheels, V-drives, spindle clamps, position indicators, and more
V-drive

drylin® E - product overview

The consistent continuation of the modular system and the systematic idea of lubrication-free drylin® linear technology


Installation tips - drylin® drive technology



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG