Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

The super-aluminium troughs

... Support Tray.

Laying trough Customisable width adjustment The design of this support trough emulates the igus® super-aluminium trough. This flexible construction kit covers the standard sizes of our e-chains®. Because of its flexible width adjustment through mounting kits with C-profiles, the super-aluminium trough is used for all e-chains®.
Salt-water resistant aluminium Salt-water resistant aluminium

Corrosion resistant, seawater resistant aluminium profile

Wear-reducing slide bar integrated as a standard

Built-in silencer profile means e-chain® runs quietly

Simple assembly on flexible-width C-profiles with clamping shoe basic

e-chain® easily connects to support trough with plastic fixed end modules

Open design principle so debris can fall through the trough; if a closed bottom is required, it can be integrated as an option


A support trough consists of 2 trough side pieces at 2,000 mm. Standard mounting kits can be used, just as for the super-aluminium trough.
Mounting angles of the standard mounting kit for C-profiles Mounting angles of the standard mounting kit for C-profiles
Typical applications:General machine construction, material processing, tool machines
Part No. Suitable for the following Series Further information
9AT.35.SL.XXXX*

2400 – E4.32
Damping profile not included Request
9AT.35.SLA.XXXX* Damping profile included Request
Delivery time

Delivery

from december

More information:



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG