Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.

Self-lubricating HTS stainless steel linear module

… corrosion resistant ... stainless steel ...

Corrosion-resistant combination of dry-tech® bearing materials as well as carriages, shaft end supports, round shafts and stainless steel lead screws

Quick customization with the new HTS online configurator

Possible options: stainless steel + iglide® J: For all velocities (trapezoidal or high helix thread), indoor and outdoor use
Stainless steel + iglide® T500For use at high temperatures up to +392 °F, extremely resistant to chemicals
Stainless steel + iglide® A180FDA-compliant for applications in the food and beverages industry as well as in the pharmaceutical and medical sector


Typical application areas:Food industry, filling and packaging equipment, automation and handling, wash-down applications
iglidur® J
The all-round classic
iglide® J
For indoor/outdoor use,
slow and fast motion; dirt resistant
-122 / +194 °F
5076 psi
iglidur® T500
The chemical and temperature
specialist iglide® T500
Suitable for temperatures
up to +392 °F and, chemical resistant
-212 / + 392°F
21755 psi
iglidur® A180
The FDA-compliant iglide® A180
For the food and
pharma industry
-122 / +194 °F
4061 psi
Delivery time

Shipping time

3 - 7 days
Request more information about this product

 

Your data

Please always complete the fields marked *.

Company*
Phone
First name*
Email*
Last name*
We need your postal code and country so that we can forward your requests to the right contact person
 
Postal code*
 

If you would like to request catalogs or samples then please complete your address here.

City
Street
State
 

Yes, I would like to be included on the igus® Newsletter list.

I agree to the data protection regulations and the processing of my data. You can revoke this authorisation at any time.



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG