180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
Lubricant and maintenance free
Up to +482 °F continuous use
Up to 5 m/s rotating
Extremely wear-resistant
Low moisture absorption
Low thermal expansion
Dimensions according to ISO 3547-1 and special dimensions
Chamfer in relation to the d1
d1 [mm] | f [mm] |
---|---|
Ø 1–6 | 0,3 |
Ø 6–12 | 0,5 |
Ø 12–30 | 0,8 |
Ø > 30 | 1,2 |
General features | |
---|---|
Density | 1.53 g/m3 |
Color | black |
moisture absorption at 73 °F and 50 %r. h. | 0,1 weight-% |
Max. water absorption | 0,3 weight-% |
Thermal properties | |
Max. long term application temperature | +482 °F |
Max. short term ambient temperature | +599 °F |
Minimum application temperature | -148 °F |
Part Number | d1 | d1 tolerance | d2 | b1 | |||
---|---|---|---|---|---|---|---|
L500SM-0608-06 | 0.24 | 0.001 | 0.31 | 0.24 | 7.90 USD | ||
L500SM-0810-10 | 0.31 | 0.001 | 0.39 | 0.39 | 7.24 USD | ||
L500SM-1012-10 | 0.39 | 0.001 | 0.47 | 0.39 | 7.64 USD | ||
L500SM-0304-03 | 0.12 | 0.001 | 0.18 | 0.12 | Upon request | ||
L500SM-0405-04 | 0.16 | 0.001 | 0.22 | 0.16 | Upon request | ||
L500SM-0507-05 | 0.2 | 0.001 | 0.28 | 0.2 | Upon request |
* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.
Part Number | d1 | d1 tolerance | d2 | d3 | b1 | b2 | |||
---|---|---|---|---|---|---|---|---|---|
L500FM-0304-05 (1) | 0.12 | 0 | 0.18 | 0.3 | 0.2 | 0.03 | Upon request | ||
L500FM-0405-04 (1) | 0.16 | 0 | 0.22 | 0.37 | 0.24 | 0.03 | Upon request | ||
L500FM-0507-07 (1) | 0.2 | 0 | 0.28 | 0.43 | 0.28 | 0.04 | Upon request | ||
L500FM-0608-08 | 6.85 USD | ||||||||
L500FM-0810-09 (1) | 0.31 | 0.001 | 0.39 | 0.59 | 0.35 | 0.04 | Upon request | ||
L500FM-1012-09 | 0.39 | 0.001 | 0.47 | 0.71 | 0.39 | 0.04 | Upon request |
* After pressfit of the bearing in a housing with nominal dimension, the inner diameter of the bearings adjusts itself to an E10 tolerance.
(1) The specified d1 tolerance adjusts itself after press fit into housing bore. Test method