Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
drylin® E News 2022 - an almost endlessly expandable drive - EGW

drylin® EGW - Endless Gear linear module

Are you looking for a linear system for long travels? Then discover our Endless Gear linear module with rack and pinion drive. If rail profiles could be attached endlessly, it would even be possible to control several carriages in parallel or independently of each other. Users could also easily extend travels at a later point in time thanks to the rack and pinion segments - similar to a toy train. 

The drylin EGW modular system provides you with everything from one source - from linear guide and carriages to chains and cables for energy supply. If required, we will deliver your kit ready to install, including motor and control system.
 
Request here

Tech up with igus news

Tech up

  • Rack and pinion elements modularly (endlessly) expandable
  • For applications > 2,000mm
  • For movements with high dynamics
  • Separate operation of several linear carriages possible at the same time
  • Prepared for connecting drylin® electric motors
Cost down with igus news

Cost down

  • Suitable for drylin® W standard rail WS-20
  • Linear carriage with exchange bearing for bearing changes
    directly on the rail
  • Available ready for installation with motor and control system
  • Efficient use of the carrier linear guide
evidence from igus news

Proof

  • Load 200N, speed 1m/s, room temperature, total stroke length 15,000mm/cycle, tested for 250,000 cycles
recycling with igus news

Sustainability

  • 100% lubrication-free through the use of igus®
    high-performance polymers in all bearing points
  • Maintenance-free due to self-lubricating igus®
    high-performance polymers
  • igus® has been an investor in Mura Technology from the
    very beginning and is advancing chemical
    recycling. From plastic waste to crude oil in 20 minutes:
    hydroprs

Learn more about the laboratory test

drylin® linear module EGW-20 with rack and pinion drive

  • Linear guide: drylin® W
  • Motor: drylin® E NEMA34 stepper motor with encoder
  • Stroke length: 8,000mm
  • Design: modular, consisting of five rail segments
  • Load: centric 200N
  • Speed: 1 m/s
  • Test cycles: target 250,000, achieved 600,000

The Endless Gear linear module in detail

Product presentation of the EGW: Endless Gear linear module

Learn more about the Endless Gear linear module


Other innovations in 2023

Discover more exciting novelties from the drylin® drive technology area


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG