Please choose your delivery location

The selection of the country/region page can influence various factors such as price, shipping options and product availability.
Inquiry / Contact
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(EN)

Robots

Independent testing

This robot is used for inspecting aircraft and carries out thermographic crack tests on the body shell. It moves independently along the aircraft body and positions the measuring sensor precisely in the desired inspection areas. Since the robot also moves vertically and in an overhead position, keeping its weight low was a major priority during development work. For this reason, carbon fibre reinforced plastics, high-strength aluminium and plastic plain bearings from igus® were used. The overall weight of the robot could be reduced by around 15% through the use of plastic plain bearings alone. A further advantage: The design of the bearing spots has been optimised. Thus, for example, the carbon fibre reinforced structure near the tool seat is directly connected to the arms via the bearing bushing. The resulting friction pair carbon fibre reinforced structure/plain bearing would not be able to be realised with metallic materials.
Robot_01

Institut für Flugzeug-Produktionstechnik, TU-Hamburg-Harburg, Christian Schlosser, Hamburg, Germany

Go to applied products here

More applications from different sectors can be found here

Go to manus® competition



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG