Cable carrier instead of conventional solution

Reliable Cable Carrier Systems: A Proven Alternative to Cable Drums

Enhanced Performance at a Sewage Treatment Plant Since 2000

energy chain cable carrier
Cable drum solution at sewage treatment plant

Shop chainflex® control cables

PVC Control Cables

CF5 PVC Control cable
  • For heavy duty applications
  • Flame retardant
  • Silicon-free
  • UV-resistant
  • Oil-resistant according to DIN EN 50363-4-1

PUR Control Cables

CF77-UL-D PUR Control Cables
  • For twistable applications
  • Coolant, hydrolysis, microbe and UV-resistant
  • Flame retardant
  • Halogen, silicon and PVC-free
  • Oil-resistant to DIN EN 50363-10-2

TPE Control Cables

CF9 TPE Control Cables
  • For heaviest duty applications
  • Low-temperature-flexible
  • Hydrolysis, microbe, coolant and UV-resistant
  • Halogen, silicon and PVC-free
  • Oil-resistant according to DIN EN 60811-404