Change Language :

The Heleva feed system automatically transports print media from the pallet to the large-format digital printer. Plastic energy chains including chainflex cables support the smooth movement and ensure reliable operation.
"Heleva" is an intelligent, automatic material feed system for print media to large format plotters. As high productivity around the clock and short loading times are required here, the feed must function absolutely smoothly. energy chain and chainflex® cable guarantee the reliable movement of the suction cups to pick up the print media as well as smooth movement sequences.

Elitron, Giuseppe Gallucci, Monte Urano, Italy
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.