Change Language :
In this application, the challenge was to move the medicines produced at a high cycle rate between machines with different operating speeds. This is done via suction cups that have to be moved quickly. A drylin® T-linear guide is used for the adjustment. It handles the cycle rate of 80 cycles per minute without any problems. As it does not require any lubricant, it can also be used in contact with medication without any problems.
IMA, Alessandro Grassi, Budrio, Italy
The application example shown here from Italy has been running smoothly since 2011. The linear axes manufactured for the customer can be customised to your application on request.
You can find more information about our linear axis with spindle drive here:

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.