Compact cable protection at high speed on the dual-plane fluoroscope

Biomechanics research team relies on e-chain® in innovative fluoroscopy system

Energy chains P4.1 and E4.1 in the two-level fluoroscope of the LMB
  • What was needed: energy chain for guiding the power and signalling cables horizontally and vertically
  • Requirements: suitable for high accelerations and speeds, space-saving, low weight, long service life, minimal maintenance requirements
  • Industry: Medical technology, medical devices
  • Success for the customer: With P4-energy chain, the cables can be guided in the existing floor channels in a space-saving manner. Thanks to built-in profile rollers, the chains move with low friction even at high fill weights and speeds and require only a small amount of drive force. Our robust and easy-to-fill E4.1 chains provide vertical cable routing. The modular design of both e-chain® series offers flexibility for future customisation.

Problem

Solution

The fluoroscope can be used to obtain key information about the kinematics and performance of a knee joint.

The imaging units travel along with the test person on a 20 metre long track.

e-chain® from igus® is used to guide the many power and signal cables.

Roller energy chain P4

P4 sleeve

energy chain E4.1

E4.1 sleeve

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel