Red hot chips just bounce off

High temperature energy tube inside a CNC machining center

Polymer-Energy tubes, in the working chamber of a CNC-Machining centers

Energy supply, data and media

The energy tube is twisted 90° laterally

"We get all kinds of requirements from customers. For example, space is at a premium – therefore the machine tool or machining center needs to be ever more compact while actually improving functionality. " In order to fulfill such requirements, we have jointly implemented all sorts of different geometries with the energy chains supplier.

Michael Kamm

Director of the Mechanical Design Group

"We build machine tools for the most varied applications," reports Chemnitz. "Although we don't alter the basic modules, often there are changes or innovations that need making to the existing systems." This is why we need close contact with our suppliers. Rapid answers and innovative design solutions are always in demand.

Mario Chemnitz

The design of the energy chain in the working chamber is especially important," says Mario Chemnitz, "since it has to withstand the most difficult conditions."

Mario Chemnitz

Our goal is to manufacture and globally market products of the highest quality

Pierre Seidel

Marketing Manager

Machining centers for different work piece sizes

polymer energy supply tube made from the special material "igumid HT".

Difficult conditions in the working chamber

Energy chain which rolls itself into a corner of the working chamber.

Temperature resistance at 1,562 °F

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Dan Thompson
Dan Thompson

Senior Product Manager

+1 800 521 2747Courriel