Change Language :
As part of "Rapid Prototyping", the engineering office G. Kohlbecker has developed a new series of CAD/CAM milling machines that can produce electrical and mechanical prototypes quickly, precisely, simply and at the same time to a high quality. The range of requirements such as precision, minimal backlash, mechanical load capacity and speed are reflected in all components. This also applies to the realisation of precise feed on X, Y and Z axes, which is now guaranteed by drylin® miniature guideways and lead screw nuts from igus®.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.