Change Language :

Automatic screwdriver system with Triflex® TRC.70.110.0
Automotive manufacturing lines involve differing speeds and torque control. One company’s automatic screwdriver system are suitable for both. A multi-axis triflex® R (‘R’ for ‘Robot’) cable carrier is filled with electrical cables and a supply hose which enable the screws to be guided in the direction of the screwdriver unit at the robot's head. A constant feed of screws is guaranteed thanks to the reliability triflex® R.

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.