Change Language :
DINOMAX from the company FPT INDUSTRIE S. p.A. is a milling machine with movable crossbeam in gantry design. In the x-axis the gantry machine has a stroke of 10 meters. And SPIRIT is a control platform machine with a stroke of 8000 mm and 1750 mm in the Y and Z axis, at a speed of 25 meters per minute.
DINOMAX To divide the weight of the filling, it was decided to install the energy chains one inside the other. The outer chain guides the cables, while the inner chain guides the hydraulic hoses. Together they carry a filling weight of 24 kg per meter.
SPIRIT The Series 5050 e-chains are used in this machine installed as unsupported.

Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.