Change Language :
iglidur® plain bearings enable precise tilting devices for the further processing of fruit without maintenance effort
With this tilting device, large collection containers can be emptied with ease. The device is mounted on a forklift and can lift, turn and tip out containers weighing up to 600 kg. As it is primarily used in the processing of fruit, the bearings used in the device are exposed to moisture. The use of metallic bearings was not possible due to their susceptibility to corrosion and the need for a lubricant. Therefore, only the lubricant- and maintenance-free iglidur® bearings were used.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.