Change Language :

Stefan Zeis, Maintenance, BSH Hausgeräte, Sales Consultant Markus Marienfeld and Max Herrmann, Regional Product Manager chainflex, both from igus. (from left)
In his search for an alternative to conventional cable storage, Stefan Zeis, maintenance engineer at the BSH plant in Bad Neustadt, came across our new chainflex® CASE. Your cable is reeled onto a special spool in the length you require, which is housed in a 50x40x50 cm box. The cable can be unwound from this box straight away. The stackable box can be stored immediately, saving a lot of space. Each box is labelled with a QR code and the customer's name, which can be used to identify and reorder the cable. Thanks to the box, delivery is now carried out by the parcel service, which further reduces costs. In the BSH example, a saving of up to 84% on shipping costs was achieved. Fully convinced by this concept, the BSH maintenance engineers are now planning to switch completely to the innovative solution.

Stefan Zeis, Maintenance, BSH Hausgeräte, Sales Consultant Markus Marienfeld and Max Herrmann, Regional Product Manager chainflex, both from igus. (from left)
Profile
These cables are already available in the chainflex® CASE:
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.