<font size="7">Automatic &amp; reliable</font><br>Refrigerated counter locking system</font>

Locking mechanism for refrigerated counters

dryspin® Application

Refrigerated counter locking system

Application Overview

  • What was needed: An automatic locking system for refrigerated counters
  • Requirements: 100 % lubrication and maintenance-free, durable, cold-resistant, cost-effective, quiet and vibration-free, food-compliant, low friction
  • Products used: dryspin® Flanged threaded nut made of iglidur® J, dryspin® threaded spindle made of stainless steel in thread size 10x50, 
    drylin® E stepper motor
  • Success for the customer: The Italian company Cisaplast builds an automatic closing system for refrigerated counters. For the door movement guides, the experts use stepper motor type drylin® and flanged threaded nuts from the dryspin® series made from the high-performance plastic iglidur® J. The components can be used without external lubricants, are maintenance-free, lightweight, cost-effective and durable.

Problem

Solution

Shop Relevant Products

Lead screws

dryspin® Lead Screws

Flange lead screw nut

dryspin® Flange threaded nut

Stepper motor

drylin® Stepper Motor

Application Video

Do you have any questions about dryspin® lead screw technology?

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

sean
Sean Fournier

dryspin® Lead Screw Product Manager

+1 (401) 425 0054Courriel