Dry-running Plastic Bearings for Pipe Organs

Plastic bearings for traditional instruments

Plastic bushings in pipe organ
Clevis joints for pipe organs

Browse Applicable Products

iglide J sleeve bearing

iglide® J sleeve bearings

  • Highly wear resistance on (almost) all shafts
  • Low wear against different shaft materials
  • Low coefficients of friction in dry operation
  • Vibration-damping
igubal rod end bearings

igubal® rod end bearings

  • Vibration damping and corrosion resistant
  • Dimensional series K&E according to DIN ISO 12240
  • High temperature, chemical resistant and food contact options available
igubal clevis joints

igubal® clevis joints

  • High tensile strength, very lightweight
  • Vibration and noise damping
  • Can be used with dimensional series E rod ends
  • Left or right-hand thread

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Nate Guadagni
Nate Guadagni

igubal Product Manager

1 401 438-2200Courriel