xiros® Radial Ball Bearings in Pellet Stoves

Application Overview

  • What was needed: bearing for the drive mechanism, which works continuously despite the adverse environment
  • Requirements: High temperature resistance, functionality despite small installation space
  • xiros® material A500
  • Industry: Furniture Making / Industrial Design
  • Success for the customer: Plastic ball bearings guarantee smooth running in the long term and reduce downtime.
Mechanical drive unit of a pellet stove

Problem

Solution

Browse Applicable Products

xiros® radial ball bearings

xiros deep groove ball bearings
  • Up to 40% more cost-effective and 60% lighter than comparable metal bearings
  • Tested rigorously in our test laboratory to ensure long service life
  • Media-resistant, temperature-resistant, and self-lubricating

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Nate Guadagni
Nate Guadagni

xiros Product Manager

1 401 438-2200Courriel