Change Language :
Possible applications:
Adjustment conveyor belt
Weighing and dosing systems
Moistening/spraying machine for bakery products

igubal® Flange bearing in humidification unit for biscuits and pretzels
Advantages:
Up to 1200 km of running distance per year possible
Tried and tested
Slow, permanent rotary movement of v=0.1m/s
Chemical resistance even with permanent contact to alkalis and cleaning agents
Maintenance-free dry operation
Distance compensation in welded steel constructions
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.