Change Language :
In this production machine, small plastic injection bottles have to be fed from a turntable through a small opening onto the conveyor belt. At the transition point, there were constant malfunctions due to tilted or fallen bottles. With the help of the iglidur tribo-tape, the problem area of the machine was eliminated. The bottles now glide perfectly over the tape, which is washable and wear-resistant, onto the conveyor belt.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.