Change Language :
Roller energy chains for a highly dynamic linear gantry
The end customer from the automotive industry needs loading gantries with a very long service life to process its workpieces. They have to run quietly and simplify processes. This works with much higher dynamics. The OEM supplier provides low-wear roller energy chains for this complex new development. On the one hand, they can be designed to be smaller, and on the other, they are very quiet and can cope with high accelerations and speeds over the long term.
"Our linear gantries usually run six days a week in three-shift operation. This requires extremely robust components in all areas. Machine and system downtimes simply must not occur."
Peter Vogl, Director of Design & Development at GROB-Werke GmbH & Co. KG on the requirements of the system
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.