Change Language :
In luxury cars such as the Rolls Royce Phantom, the radiator mascot can be lowered into the bonnet to prevent theft. With the previously used mechanism, the components (reworked flange bearings) did not lie evenly across the surface. They also had to be pressed in to prevent them from getting lost. With the use of iglidur clip bearings from igus, the mechanism was improved. Their advantages are the consistent flange thickness and the high wear resistance in various environmental conditions such as cold, heat or fine Sahara sand.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.