Advanced Motion Simulator Components

Boost Performance and Longevity with Durable Motion Ride Simulator Components

IGUS_3DSTILL_Amusement_technology_DE_
IGUS_3DSTILL_Amusement_technology_DE_

Benefits of igus Motion Simulator Components

  • Reduced wear and tear
  • Improved cable routing efficiency
  • Extended lifespan of mechanical components
  • Enhanced safety and accuracy
  • Increased energy efficiency
  • Lower operational costs

Amusement ride motion simulator components:

triflex® Motion Simulator System

  • Flexible Three-Dimensional Movement: Designed for complex simulator cable routing, ensuring reliable and tangle-free cable management.
  • Reduced Cable Wear: Protects cables from excessive bending, extending their lifespan in dynamic applications like flight simulators.

chainflex® Cables for Simulators

  • Long-Lasting Performance: Engineered to handle millions of cycles, offering reliable power and data transmission for simulators.
  • High Flexibility: Resistant to torsion and bending, making them perfect for energy chains in high-movement environments.

e-chain® Cable Protection

  • Durable Cable Protection: Prevents cable wear and tangling, ensuring long-term reliability for simulators.
  • Compact and Easy Installation: E2.1 series offers easy integration, while E4.1 is robust for larger, heavy-duty simulator setups.

igubal® Spherical Bearings

  • Corrosion and Dirt Resistant: Ideal for demanding simulator environments, resisting damage from moisture and contaminants.
  • Vibration Dampening: Helps reduce noise and vibration, enhancing the simulator’s realism and user experience.

dryspin thread technology

  • Quiet, Precise Linear Motion: Provides smooth, quiet movement for simulator seats and platforms, improving user comfort.
  • No Lubrication Needed: Self-lubricating design ensures maintenance-free operation, reducing downtime and operational expenses.

iglide® Plain Bearings

  • Maintenance-Free Operation: Self-lubricating bearings eliminate the need for frequent greasing, reducing simulator maintenance costs.
  • High Load Capacity: iglidur Z bearings are ideal for handling heavy loads, ensuring durability in high-stress simulator parts.

The use of dryspin thread technology has significantly improved the entire behavior of the drive, starting with the feel, the noise, up to an extremely clean and quiet running behavior

Thomas Brunner

Head of Mechanical Engineering at BRUNNER Elektronik


FAQ: Common concerns about motion simulator components

  • igus Solutions: Our iglidur plain bearings are maintenance-free and self-lubricating, which helps eliminate wear issues, while drylin linear guides provide quiet, reliable movement without the need for constant maintenance.
  • igus Solutions: With maintenance-free bearings like iglidur and the isense condition monitoring system, igus products can help detect wear before it leads to failure. This allows for predictive maintenance rather than reactive repairs, reducing downtime significantly.
  • igus Solutions: Our high-load iglidur Z plain bearings and twistable chainflex cables are designed to handle repetitive movements with minimal wear, ensuring that your simulator components remain in optimal condition for longer periods.
  • igus Solutions: The use of igubal spherical bearings and drylin linear guides significantly reduces noise and dampens vibration. These components are designed to provide smooth, quiet operation, enhancing the overall simulator experience for users.
  • igus Solutions: The triflex R energy chain system is ideal for managing complex, three-dimensional cable movements in simulators. It provides flexible cable routing and protects cables from wear and damage, extending their lifespan even in dynamic applications.
  • igus Solutions: Our e-chain® systems are built to provide efficient cable routing, reduce wear, and improve energy efficiency. By minimizing cable damage, igus e-chains contribute to fewer maintenance requirements and higher operational safety.
  • igus Solutions: igus components, such as iglidur plain bearings and drylin linear systems, are designed for high reliability, even in safety-critical situations. Our products undergo rigorous testing to ensure they meet the highest safety standards, helping to protect users and prevent accidents.
  • igus Solutions: Our energy chains and chainflex cables are designed to minimize power consumption by reducing friction and enabling efficient movement. This not only reduces operational costs but also supports environmentally conscious operations.
  • igus Solutions: Unlike traditional bearings, iglidur bearings are maintenance-free and have a long lifespan. We recommend using the isense condition monitoring system to keep track of component wear and determine the optimal time for replacements, ensuring consistent performance and reducing unplanned downtime.
  • igus Solutions: igus bearings and linear guides are self-lubricating, meaning there is no need for ongoing lubrication, which significantly reduces maintenance costs. Additionally, the durability of our chainflex cables and e-chains leads to fewer replacements, further minimizing operational expenses.

Contact an Expert for Amusement Ride Solutions

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Kevin Cormier
Kevin Cormier

Stage and Theater Industry Manager

+1 (401) 438-2200Courriel