Change Language :
As part of the ExoMars mission, the European Space Agency (ESA) planned to analyse the geochemical specifications of the red planet - with a focus on the search for water. SENER Poland developed and manufactured the "Umbilical Release Mechanism" (URM). The mechanism connects the unmanned Mars rover with the transfer vehicle - URM ensures its power supply after landing on the surface of the planet. The system has to fulfil high technical expectations: Radiation, temperature, dust or temperatures down to -80 °C are just a few of the requirements that the environment on Mars places on the solution and that the installed iglidur® bearings must also be able to withstand without any problems.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.