Change Language :
A KUKA robot suspended from the ceiling for aircraft component construction was to be equipped with various cable guidance systems on axes 1 to 7. Supply of energy and data was to be reliably provided during the articulated arm robot's complex rotary and pivoting movements and vertical strokes. The core of the solution today is a triflex R energy chain that flexibly follows the robot arm on axes 2 to 6. A robust E4/4 energy chain also allows lifting over a 5m travel and allows the system to rotate 380°.
Service clientèle:
Téléphone : du lundi au vendredi, de 8 h à 17 h.
LiveChat : 24 heures sur 24.
Prendre rendez-vous
Prendre rendez-vous avec un expert produit.