Hangar door system

Space-saving energy supply for gate systems

space-saving energy supply system "micro flizz®" for safety edges on door systems

Profile

  • What was needed: energy chain micro flizz®, chainflex®-cable
  • Requirements: A cable routing was needed that is robust and can withstand rain, snow, fog, frost and heat. It also had to run in extremely tight spaces.
  • Industry: Aerospace, aviation industry
  • Success for the customer: As the upper and lower runs of the energy chain run separately, friction and wear are minimised. The compact, space-saving system is closed at the top and thus offers protection against dirt and dust. The use of the energy chain pays off, so that the system is now always installed in the telescopic doors.
Gate system

Problem

Solution

Compact design: Energy supply of the safety edge on door systems

The micro flizz system®: As soon as the energy chain bends in the radius, the side wings flatten out. This allows the chain to leave the groove and lay down freely.

With the micro flizz®, the upper and lower run are separated from each other to save weight. The system allows speeds of up to 6 m/s in continuous operation.

"micro flizz®" reverse mounted

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

igus® Inc. Canada+1 800 965 2496Courriel