Change Language :

Wear-resistant components for large-scale mechanical engineering made of our iglidur i150 and iglidur i151 tribo-filaments
The large-format 3D printer can be used to manufacture components of up to 3m in a single printing process. The 3D print filaments, which igus developed specifically for mechanical engineering, are up to 50 times more abrasion-resistant than ABS, PETG or PLA. The large-format components made of igus high-performance polymers can be used without problems in large-scale mechanical engineering. Possible areas of application include jig construction, special machine construction and packaging technology.
The 3D printed components fare well in direct comparison with machined parts because of their lightweight design, greatly reduced material requirements (up to 85%), and cost-effective manufacture. For good surfaces and precise components, sub-areas can be reworked.
Do you have an application that requires large-format components? Simply upload your CAD models and order your component online from the 3D printing service.

Wear test 3D printing filaments: y-axis = wear rate [μm/km] 1. iglidur i150 2. iglidur i180 3. PLA 4. ABS; test parameters (linear motion): v = 0.1m/s; p = 1MPa; shaft materials: hardened steel (Cf53/1.1213) and stainless steel (V2A/1.4301)
iglidur I150
iglidur I150 is the easiest tribo-filament® to process - it is suitable for all commercially available 3D printers and can be processed just as easily as regular filaments such as PLA and PETG. iglidur I150 is also available on 8kg filament reels and is therefore suitable for the manufacture of large components in large-scale printers.
Thanks to compliance with EU 10/2011, iglidur I150 is suitable for contact with food and is accordingly proving itself in applications in the food and packaging industry. The only restrictions are in the maximum permanent application temperature of 65°C and for highly dynamic applications.
Efficient use of materials reduces weight and costs
More information about igus® 3D printing

Discover our new products and service tools for additive manufacturing!

3D printing materials made of iglidur compared to PLA, ABS and other materials and manufacturing processes.

Customised, additively manufactured components with the online 3D printing service in just a few steps.

Receive information about all solutions that igus® offers for additive manufacturing.