Moving Stage Platform Lift using e-chains and cables for HUNGEXPO's innovative multi-purpose hall

Cable Carriers and chainflex special cables for complex moving stage platform lift

Placeholder

Profile

  • What was needed: plastic energy chains from the E4.42 series and chainflex special cables, delivered as a fully harnessed complete readychain system.
  • Requirements: The floor elements required particularly reliable cable routing, failures should be avoided at all costs, and maintenance intervals should be kept as long as possible. The project also required quick and easy installation.
  • Industry: Theater and stage construction
  • Success for the customer: The energy chains respond smoothly to the movements of the floor panels and allow a long service life. The chainflex cables are resistant to torsion and wear. Delivered as a pre-assembled readychain energy chain system, quick installation on site was achieved.

Moving Stage Platform Lift Challenge

Moving Stage Platform Lift Solution

The products (energy chains and chainflex cables) offered us a reliable solution for connecting the fixed supply points on the ground to the moving platforms. The special cables allow flexible movements without damage and extend maintenance intervals.

Attila Lukacs

GEPBER-Szinpad Kft.


Moving Stage Platform Lift Examples

Whitepaper

Vertical chain hoists in stage rigging

Entertainment rigging, stage rigging and stage lighting solutions

IGUS_3DSTILL_stage_technology_theater_3

Stage Rigging Solutions

IGUS_GEN_products_for_stage_lighting_equipment

Stage Lighting Equipment

stage_teaser.jpg

Stage and theater applications

Assistance pour les demandes

Pour toute question supplémentaire ou information sur les produits, veuillez contacter :

Rob Mammone
Rob Mammone

e-chain Product Manager

+1 (401) 438-2200Courriel