Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.

iglidur® Q2, SG03, flanged bearing, mm

  • The durable heavy-duty bearing
  • Wear-resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Lubrication-free and maintenance-free
Description produit
iglidur® Q2 | The durable heavy-duty bearing
 
  • Wear-resistant and dimensionally stable at high loads
  • Good price/performance ratio
  • Lubrication-free and maintenance-free
iglidur® Q2 plain bearings represent high load capacities and good abrasion resistance at high loads. The price/performance ratio is outstanding. Solid lubricants reduce the coefficient of friction and improve the resistance to wear, which was markedly improved as compared to other iglidur® plain bearings, especially for highly loaded pivoting applications.
 
Typical application areas
 
Machines agricoles
Machines de construction
Génie mécanique
 
You can find further applications here:
Applications par secteurs d'activités
 
Tolerances and measuring system
The installation height and tolerances of iglidur® plain bearings are dependent on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule of thumb for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Méthode de vérification
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting into the correctly toleranced housing hole. The press-fit interference can be up to 2% of the inner diameter. This ensures that the bearing is securely press-fitted. Axial or radial movements in the housing are also prevented in this way.
iglidur® - Montage, encollage, usinage
 
Certifications et normes
Conformité RoHS
Selon la directive 2011/65/UE (RoHS 2)
Données techniques

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG