Change Language :

For your convenience, igus® continues to make available older generation e-chains®. These cable carriers are ideal for previously designed machines that may need spare/replacement parts. For new applications, we suggest utilizing our current line e-chain® products for the latest technical advancements and best performance.

Inner height hi: 35 mm
Inner widths Bi: 50 - 75 mm
bending radii R: 75 - 250 mm
Pitch: 33,3 mm
Inner height hi: 45 mm
Inner widths Bi: 75 - 175 mm
bending radii R: 100 - 300 mm
Pitch: 36 mm

Inner height hi: 17 mm
Inner widths Bi: 15 - 50 mm
bending radii R: 38 - 180 mm
Pitch: 30,5 mm

Injection-molded autoglide teeth along the inner radius.
Inner height hi: 25 mm
Inner height Bi: 57 mm
Bending radii R: 100 mm
Pitch: 45 mm

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert