Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.
My contact person
igus® Canada

180 Bass Pro Mills Drive

Concord

Ontario L4K 0G9

+1 (800) 965-2496
+1 905 760-8688
CA(FR)

iglidur® P210, SG03, flanged bearing, mm

  • Specialist for pivoting, rolling applications and more - good coefficient of friction and wear on almost every shaft
  • Low moisture absorption
  • Extremely wear-resistant, especially with loads of up to 20MPa in pivoting applications
  • Versatile: good performance on many different shafts
  • Good with edge loads
  • Lubrication-free and maintenance-free
  • Standard range from stock
Description produit
iglidur® P210 | Specialist for pivoting, rolling applications and more - good coefficient of friction and wear on almost every shaft
 
  • Low moisture absorption
  • Extremely wear-resistant, especially with loads of up to 20MPa in pivoting applications
  • Versatile: good performance on many different shafts
  • Good with edge loads
  • Lubrication-free and maintenance-free
  • Standard range from stock
iglidur® P210 plain bearings provide the user with versatile all-round bearings, which have proven to have above average service life, primarily in pivoting applications at medium loads of up to 20MPa. This versatile material has already proven its worth in many customer-specific solutions and as a bar stock material. Clip-on or preloaded designs as well as vehicle interior applications are possible.
 
Typical application areas
 
Machines agricoles
Génie mécanique
Meubles / design industriel
Industrie du textile
 
You can find further applications here:
Applications par secteurs d'activités
 
Tolerances and measuring system
The installation height and tolerances of iglidur® plain bearings are dependent on the material and wall thickness. For each material, the moisture absorption and the thermal expansion are decisive factors. Plain bearings with low moisture absorption can be designed with a minimal bearing clearance. The rule of thumb for wall thickness: the thicker the wall of the bearings, the larger the clearances must be.
Méthode de vérification
 
Assembly
iglidur® plain bearings are press-fit bearings. The inner diameter adjusts only after press-fitting into the correctly toleranced housing hole. The press-fit interference can be up to 2% of the inner diameter. This ensures that the bearing is securely press-fitted. Axial or radial movements in the housing are also prevented in this way.
iglidur® - Montage, encollage, usinage
 
Certifications et normes
Conformité RoHS
Selon la directive 2011/65/UE (RoHS 2)
Données techniques

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG