Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.

iglidur® H4 / X in gearboxes

No more contact corrosion

By using iglidur H4 polymer plain bearings, the contact corrosion by metallic bushings could be completely eliminated for an automobile manufacturer. In addition to the cost savings, the improved dampening properties of the plain bearings were utilised. This improved the feel of the shift and minimised noise.
Main criteria for use:

Pivoting movement with each gear change

Peak temperature up to 160°C

Push out forces after 68h > 150N

Contact with gear oil possible

In contrast to igus bearings, metal-rolled bearings can have problems of contact corrosion with die-cast aluminium housings

Gear actuator iglidur H4 / X in gearbox actuator

Here, you can find the products used:

Here you can find further interesting applications from very different areas of use:

Further solutions for the automotive industry



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG