Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.

Robotic systems – 2017 silver manus®

gripper arm
“OCEAN INNOVATION SYSTEM” has developed a gripper arm that can dive and be applied under water to a depth of 500 metres. The system is equipped with more than 30 igus® flange bearings. The arm has a load-bearing capacity of 16 kg (dynamic) to 50 kg (static) in the extended state. The requirements to the parts from igus®: Applicable in fresh- and seawater, resilient up to 150 MPa, low weight, wide range of shapes, maintenance-free and cost-effective.
 
The following igus® components were installed:
1

8x XFM-0507-05

2

4x XFM-0608-04

3

2x XFM-1012-05

4

6x XFM-0810-05

5

6x XFM-2023-21

6

6x XFM-1012-06

Ocean Innovation System, Laurent Tardivon, Clapiers, France

Here, you can find the products used

Here you can find further interesting applications from very different areas of use:

Go to manus® competition



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG