Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.

Up to 37% saving in drive power - Long travel distances, high fill weights.

With an energy-efficient igus® rol e-chain® up to 75% of drive power (compared with a sliding application) can be saved. The picture shows a rol e-chain® in a crane. Travel distances of 500m and more are possible.
Low power consumption: roller energy chains used in cranes.
Example: When a roller energy chain is used instead of a sliding application, then the friction loss drops. As the result of tests, with the same key data (filling, chain length, speed and acceleration) it has been possible to reduce the friction factor from 0.3 to under 0.1.

Result: The use of roller energy chains reduced the drive power by 37 percent compared with the sliding application.

rol e-chain® - rolling instead of sliding motion

e-chain® weight (4040CR.200.250.0) 4.741kg/m
Filling with 3 motor cables CF30
and 1 control cable CF5
5.86kg/m
Chain length axial feed, 30m (equates to 60m travel distance)
Coefficient of friction µ 0.1
Acceleration a 2 m/s²
Speed v 4 m/s
Mass of e-chain system® 317.1 kg
Necessary pull/thrust force to
move the e-chain system®
945.3 N
Necessary max. power to
move the e-chain system®
3.78 kW
Reduction in the power required approx. 38%

Other products for long travel distances


Service

Let us design your equipment free of charge. This allows energy efficiency to be improved and hence uncover savings potential.

Improve technology and reduce costs



The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG