Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.

R12 Rex Scrub and iglidur PRT slewing ring bearing from igus® - The unbeatable combination for cleaning on a large scale

Maximum efficiency and smooth movement for demanding cleaning tasks


The R12 Rex Scrub from Lionsbot International Pte Ltd is the answer to cleaning on a large scale. With two highly efficient 16-inch brushes, it sets new standards in its class. With a scrubbing force of 80kg, the surface is effectively cleaned, maximising cleaning speed and effectiveness. It achieves perfect results in just one process step and can be used for up to 10 hours. 

The silicon carbide coated cylindrical brushes are extremely durable and ensure effective cleaning without interruption. With a cleaning width of 127cm and a 9.5 litre dirt collector, it offers impressive performance and comfort.

The device can be used in various large areas, e.g. shopping malls, factories, parking garages and many more.

Profile

  • What was needed: A slewing ring bearing that allows rotation through 360°.
  • Requirements: Robustness, resistance, freedom from lubrication and cost efficiency are the main requirements for the bearing.
  • Industry: Cleaning and robotics
Cleaning device

Problem

There was a key challenge to overcome during the development of the R12 Rex Scrub: the balance between performance and efficiency. The biggest problem was to create a cleaning machine that achieved high cleaning performance on large surfaces and was energy efficient.

Another major problem was making the device maintenance-free while ensuring high durability and robustness. 

For this purpose, a slewing ring bearing was sought that was lubrication-free, clean and had long-lasting specifications.

Solution

The solution was to equip the R12 Rex Scrub with igus® PRT slewing ring bearings to solve the problem of minimising friction and long-lasting bearing support. The igus® slewing ring bearings offer smooth movement without lubricants and are characterised by their robustness and resistance to external influences such as water and dirt. They also have high resilience and shock resistance, which is ideal for use in demanding cleaning environments.

The PRT slewing ring bearings also enable reliable and precise rotary movement of the cleaning device, even for large and heavy cleaning tasks. Using these bearings ensures a long robot service life without the need for regular maintenance or lubricants. This reduces operating costs and increases the efficiency of the cleaning process.

Products used

Further application pictures

Cleaning device
Cleaning device

Our users benefit from these specifications

iglidur PRT is a lightweight material
Lightweight
Due to sliding elements made of plastic and even lighter with aluminium housing.
PRT slewing ring bearings are insensitive to dirt
Quiet
No noises caused by metal friction or metal balls.
iglidur PRT is corrosion-resistant
Robust
Polymer sliding elements are insensitive to dirt and moisture.

Tested in the industry's largest test laboratory

igus test laboratory We carry out tests so that you don't have to. Find out how our products are tested in the industry's largest test laboratory. In addition to standard tests, we also carry out individual customer tests. Our facilities for testing applications and materials cover a total of 3,800m².

Frequently asked questions - slewing ring bearing FAQ

FAQ Electrically conductive? Suitable for contact with food? What is the maximum load capacity? You can find answers to these and other questions in our slewing ring bearing FAQ. Here, we have compiled the most frequently asked questions about our iglidur PRT slewing ring bearings for you. 


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG