Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.

Rotary modules with toothed belt drive

The DLE-RT series swivel modules are mounted on an aluminium base plate with integrated mounting holes. Quick and easy installation on aluminium construction profiles or steel frames is possible.

Nombre de produits: 3

drylin DLE-RT-50 rotary table with stepper motor

  • Size: 50
  • For loads up to 10 kg at 100 rpm
  • Neoprene toothed belt with fibreglass reinforcement
  • With NEMA 23, 24, 34 stepper motors
  • Inner diameter turning module 50 mm
  • Aluminium base plate with mounting holes for construction profiles
à partir de 841,73 USD/Qté.
12 types, dont prêts à être expédié(s) :
prêt pour l'expédition en 10 à 15 jours ouvrables
prêt pour l'expédition en 5 à 7 semaines
Vers la page produits

drylin DLE-RT-200 rotary table with stepper motor

  • Installation size: 200
  • Neoprene toothed belt with glass fibre reinforcement
  • 8 different stepper motors to choose from
  • Inner diameter of rotary module: 200 mm
  • Aluminium base plate with mounting holes for structural profiles
à partir de 2 991,59 USD/Qté.
Vers la page produits

drylin DLE-RT-300 rotary table with stepper motor

  • Installation size: 300
  • Neoprene toothed belt with glass fibre reinforcement
  • 4 different stepper motors to choose from
  • Inner diameter of rotary module: 300 mm
  • Aluminium base plate with mounting holes for structural profiles

The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG