Veuillez sélectionner votre lieu de livraison

Le choix du site pays peut avoir un effet sur différents facteurs tels que le prix, les options de livraison et la disponibilité des produits.

drylin E Linear modules with toothed racks

Nombre de produits: 6

drylin® E GRR-1280 linear module with gear rack

  • Light Z-axis
  • Weight of axis only 1.45 kg with 500 mm stroke
  • Made from aluminium and plastic
  • Carriage length: 100 mm
  • Stroke length max. 750mm
→Configurer un module linéaire sur mesure

drylin® E GRR-20120 linear module with gear rack

  • Lightweight construction
  • Carriage length: 172mm 
  • Stroke length max. 1,000mm
→Configurer un module linéaire sur mesure

drylin® E GRW-0630A linear module with gear rack

  • Direct force transfer via gear rack
  • Compact structure
  • Carriage length: 80.5mm 
  • Stroke length max. 150mm
→Configurer un module linéaire sur mesure

drylin® E GRW-0630B linear module with toothed rack

  • Direct force transfer via gear rack
  • Compact structure
  • Carriage length: 80.5mm 
  • Stroke length max. 150-300mm
→Configurer un module linéaire sur mesure

drylin EGW endless gear linear module with toothed rack

  • Almost endlessly expandable drive
  • For applications > 2,000mm
  • Rack and pinion elements modularly expandable
  • Linear carriage with exchange bearing for changing directly on the rail
  • Available ready for installation with motor and control system
Nouveau

drylin GRR-30 Z-axis for large gantry and jib crane applications


The terms "igus", "Apiro", "chainflex", "CFRIP", "conprotect", "CTD", "drylin", "dry-tech", "dryspin", "easy chain", "e-chain", "e-chain systems", "e-ketten", "e-kettensysteme", "e-skin", "e-spool", "flizz", "ibow", "igear", "iglidur", "igubal", "kineKIT", "manus", "motion plastics", "pikchain", "plastics for longer life", "readychain", "readycable", "ReBeL", "speedigus", "triflex", "robolink", "xirodur", and "xiros" are legally protected trademarks of the igus® SE & Co. KG/ Cologne in the Federal Republic of Germany and where applicable in some foreign countries.

igus® SE & Co. KG points out that it does not sell any products of the companies Allen Bradley, B&R, Baumüller, Beckhoff, Lahr, Control Techniques, Danaher Motion, ELAU, FAGOR, FANUC, Festo, Heidenhain, Jetter, Lenze, LinMot, LTi DRiVES, Mitsibushi, NUM,Parker, Bosch Rexroth, SEW, Siemens, Stöber and all other drive manufacturers mention in this website. The products offered by igus® are those of igus® SE & Co. KG