180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® UW500 | Test method |
Density | g/cm³ | 1,49 | |
Color | Black | ||
Max. humidity absorption at 23° C/50% R. H. | Wt.-% | 0,1 | DIN 53495 |
Max. water absorption3) | Wt.-% | 0,5 | |
Mechanical properties | |||
Bending E-module | MPa | Not defined | DIN 53457 |
Bending strength at 20° C | MPa | Not defined | DIN 53452 |
Maximum recommended surface pressure (20° C) | MPa | 140 | |
Shore D hardness | 86 | DIN 53505 | |
Physical and thermal properties | |||
Upper long-term application temperature | °C | 250 | |
Upper short-term application temperature | °C | 315 | |
Upper short-term ambient temperature1) | °C | 315 | |
Lower application temperature | °C | -100 | |
Electrical properties | |||
Specific forward resistance | Ωcm | > 10 9 | DIN IEC 93 |
Surface resistance2) | Ω | > 10 9 | DIN 53482 |
m/s | Rotating | Oscillating | Linear |
Constant | 0,8 | 0,6 | 2 |
Short-term | 1,5 | 1,1 | 3 |
iglide® UW500 | Application temperature |
Lower | - 100 °C |
Upper, long-term | + 250 °C |
Upper, short-term | + 315 °C |
iglide® UW500 | Dry | Fat | Oil | Water |
Coefficients of friction µ | 0,1 - 0,4 | 0,09 | 0,04 | 0,04 |
Diameter d1 [mm] | Shaft h9 [mm] | iglide® UW500 F10 [mm] |
Up to 0.5 | 0 - 0,025 | +0,006 + 0,046 |
> 3 to 6 | 0 - 0,030 | +0,010 + 0,058 |
> 6 to 10 | 0 - 0,036 | +0,013 + 0,071 |
> 10 to 18 | 0 - 0,043 | +0,016 + 0,086 |
> 18 to 30 | 0 - 0,052 | +0,020 + 0,104 |
> 30 to 50 | 0 - 0,062 | +0,030 + 0,150 |
Medium | Resistance |
Alcohol | + |
Hydrocarbons | + |
Fats, oils, without additives | + |
Fuels | + |
Diluted acids | + |
Strong acids | + |
Diluted bases | + |
Strong bases | + |
Specific forward resistance | > 109 Ωcm |
Surface resistance | > 109 Ω |