Change Language :

As a robot arm moves through its full range, its cables face constant torsion, abrasion, and over-bending — a frequent cause of unplanned downtime in automated cells. A robot dresspack solves this by guiding and protecting those cables along every moving axis, turning ad-hoc robot cable management into a defined, repeatable system. triflex® R does exactly that with a built-in torsion stop that reduces the mechanical stress placed on your robot cables, a defined bend radius that keeps your cables from being bent past their limit, and a split cavity that separates individual lines to reduce excessive cable wear. triflex® R comes in nine diameters, and unlike corrugated tubing uses ball-and-socket links, so a single damaged piece can be replaced instead of the whole system — and you can add or remove links when your run is too short, too long, or the robot is repurposed. It runs grease-free and maintenance-free, which means no lubrication schedule and one less source of stoppages, even in dirty environments. Want to find out for yourself? Request a free sample!
e-chains® are essential in industries such as manufacturing, automation, and material handling. They ensure cables and hoses are safely guided through complex movements, reducing wear and tear and minimizing maintenance costs.
A robot dresspack is a system designed to organize and protect cables, hoses, and other components that supply power, data, and media to a robot's end effector. Installing the correct dresspack design is crucial to prevent cable damage, reduce downtime, and ensure the robot's full range of motion without interference. Some solutions include corrugated tubing or triflex® R from igus®
Multi-axis cable carriers are engineered to guide and protect cables through complex, multi-directional movements in applications including six-axis robots. Cable stress is minimized by accommodating torsion and bending and providing strain relief. This extends the cable life and helps to maintain consistent robot performance.
Common issues include:
Using a proper dresspack — such as triflex R — can reduce or eliminate the risk of these cable issues.
triflex R has a modular design that allows the easy addition, removal and replacement of links, allowing operators to adjust individual segments instead of the full system. Most triflex R series also allow for easy addition and removal of cables through the side instead of through the ends. Interior segmentation, a defined bend-radius, and strain-relief allow these systems to extend the life of the contained cables and hoses.
Depending on the size, triflex R offers a band radius between 50 to 182mm. triflex is capable of 360 degrees of torsion (10 degrees per link)
triflex R is available in 9 different diameters: 30mm, 40mm, 50mm, 60mm, 65mm, 70mm, 85mm, 100mm, 125mm. Availability of these sizes may vary depending on series.
igus has developed a line of cables specifically designed for multi-axis robots that can handle torsional stresses of over 180 degrees per 3ft with a 4-year service life guarantee. Learn more
triflex R is ideal for cable protection on six-axis robots and cobots doing spot welding, pick and place applications, and other automated processes. It has also been used as a cable carrier for solar panels, machine tools, conveyor systems, and packaging machines.
Lighter series such as triflex R TRL are not suitable beyond axes 1–3 of a robot but are suitable for 3D printers, office applications, and operator controls requiring three dimensions of motion.

Customer Service:
Phone: Monday to Friday from 8 am - 5 pm
LiveChat: 24 hours
Book a Call
Book an Appointment with a Product Expert