3D Printing Service and Additive Manufacturing for Wear-Resistant Parts

Why choose igus?

  • Fast service, parts within 2-3 business days
  • Competitive pricing, no minimum order quantity
  • FDA-compliant & ESD materials
  • CAD Configuration tool for high design flexibility
  • Material developer & print service provider

On-Demand Plastic Wear Part Services

Plain bearing (F)
Flanged plain bearing (FL)
Gear

Browse Standard Parts

3D printing
CNC machining
Injection moulding

Browse Custom Parts

Browse our 3D Printing Methods and Materials

Selective Laser Sintering (SLS)

  • Fast production, 2-3 business days
  • Dimensional accuracy (from ±0.1mm)
  • High strength & toughness
  • Laser sintering plants in Germany, China & USA

Fused Deposition Modeling (FDM)

  • Large selection of materials including high-temperature, FDA-compliant and ESD materials
  • Large capacity components up to 3m possible
  • Multi-material printing possible

Digital Light Processing (DLP)

  • High level of part detail
  • Isotropic mechanical properties
  • Clean and smooth surface
  • Internal channels are possible

SLS Powder Material

SLS
  • High wear resistance and great strength for sliding applications and gears
  • Best seller in 3D printing service
  • Can be processed with suitable commercially available laser sintering machines

FDM Filament

3D Printing Filament
  • Materials for special requirements such as FDA, high-temperature & chemical resistance
  • 1.75mm and 3mm diameters
  • High wear-resistance
  • Low coefficients of friction

DLP Resin

DLP Resin
  • World's first wear-resistant DLP resin
  • 30-60x longer service life compared to conventional 3D printing resins
  • Gears with the tooth module of 0.2 possible
  • High level of detail: resolution up to 35 μm

White Paper: How Do iglide® Materials Compare to POM?

3DP Whitepaper

3DP FDM Sample

Wear-Resistant 3D Filament Sample

3D Print Custom and Freeform Tool Teaser

Custom Plastic Wear Parts, On Demand


FAQ: Frequently Asked Questions

Browse the Engineer's Toolbox


Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service