oil and gas

e-chain® cable carrier solutions for oil & gas industries

High-strength, flexible cables and plastic cable carriers for the oil and gas industry

Products for the Oil and Gas Industry

e-loop®

e-loop® Top Drive Cable Carrier

  • Modular e-loop® design can open & close when needed for easy maintenance
  • Every link is individually replaceable
  • Cable-friendly two-chamber interior separation design
  • Protects against impact due to robust PU outer body
  • 4 year e-chain® cable carrier guarantee
  • Special mounting brackets for quick, easy installation
  • Dirt and weather-resistant
chainflex cables

CFSPECIAL.5XX Cables

  • For top drive applications
  • PUR outer jacket
  • Oil-resistant (based on DIN EN 50363-10-2)
  • Coolant-resistant
  • Flame retardant
  • PVC and halogen-free
  • UV-resistant
  • Hydrolysis and microbe-resistant
E4.1 e-chain

E4.1 Cable Carriers

  • Inner height .83 - 13.78 in.
  • Crossbars removable along the inner/outer radius
  • Undercut design for the most lateral stability
  • High push force on long travels, unsupported lengths
  • Noise-reducing "brakes" and optional noise dampers
  • Outer and inner side links for quick assembly
  • Can open on both sides
  • Max. travel distance: Over 656 ft

Oil & Gas Industry Applications

e-loop cable guidance on Seadrill offshore drilling rigs

e-loop® in offshore drilling

  • Increased cable service life through strain reduction
  • Decreased maintenance costs
  • Protection in harsh environments
top drive

Top Drive System with e-loop®

Oil Robot

Cost-effective complete systems shorten and facilitate installation

Land Rig

Installation times and maintenance work reduced on automated land rig

oil rig cable management

Successful Cable management for many years in offshore use

Orange Services

orange services

Installation & Inspection Services

Browse the Engineer's Toolbox


Contact Us

Questions or product information? Please contact:

Customer Service