7th axis robot slides for cobots

7th Axis Robot Transfer Units

Extend robot reach and workspace with a 7th axis robot transfer unit

  • Flexible use of robots instead of locking kinematics
  • Connection via linear carriage of the ZLW-20 modular axis
  • Adapter kit including suitable e-chain® cable carriers

Browse 7th axis robot transfer units by manufacturer

Rebel

ReBeL cobot by igus®

Universal Robot

Universal Robots (UR)

  • Up to 4 times more workspace
  • Stroke lengths up to 3000mm
  • Optional integration into the UR CAP

Epson SCARA robot

Epson SCARA robots

  • Epson SCARA T3, T6 & ProSix VT6-901S
  • Drive: stepper motor NEMA23XL with 5:1 gearbox
  • Integrate with the EPSON programming interface


Browse 7th axis control systems

Rebel

7th axis Control Cabinet Integration - IO Version

  • Easy integration to lightweight robots
  • Plug & Play solution ready for connection
  • Cable set: 3 m | Max. Speed: 0,3 m/s
Universal Robot

Epson SCARA Cap + Switch Cabinet Integration

  • Integration in Epson SCARA with EPSON CAP
  • Plug & Play solution ready for connection
  • Max. speed: 300mm/s
Epson SCARA robot

UR Cap + Control Cabinet Integration

  • Simple integration in Universal Robots with UR CAP
  • Plug&Play solution ready for connection
  • Max. speed: 300mm/s

Most Manufacturers are Compatible with our 7th Axis Robot Transfer Unit


7th Axis Application Stories

Chocomatic

Belgian Traditional House Provides Tourist Attraction With 7th Axis

7th Axis Application

Storage and Sorting Cobot


Cap & Switch Cabinet Integration

Cap & Switch Cabinet

7th Axis Robot Configurator

7th axis configurator

RBTX Marketplace for Low-Cost Automation

RBTX

Browse the Engineer's Toolbox


Contact Us

Questions or product information? Please contact:

kevin wright
Kevin Wright

Country Manager, Canada

(905) 760-8448Contact an Expert

Customer Service