180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® UW | Test method |
Density | g/cm³ | 1.52 | |
Color | Black | ||
Max. humidity absorption at 73° F/50% R. H. | Wt.-% | 0.2 | DIN 53495 |
Max. water absorption3) | Wt.-% | 0.8 | |
Mechanical properties | |||
Bending E-module | psi | 2,784,000 | DIN 53457 |
Bending strength at 68° F | psi | 13,050 | DIN 53452 |
Maximum recommended surface pressure (68° F) | psi | Not defined | |
Shore D hardness | 78 | DIN 53505 | |
Physical and thermal properties | |||
Upper long-term application temperature | °F | 194 | |
Upper short-term application temperature | °F | 230 | |
Upper short-term ambient temperature1) | °F | 284 | |
Lower application temperature | °F | -58 | |
Electrical properties2) | |||
Specific forward resistance | Ωcm | > 10 5 | DIN IEC 93 |
Surface resistance | Ω | > 10 5 | DIN 53482 |
fpm | Rotating | Oscillating | Linear |
Constant | 98.5 | 79 | 394 |
Short-term | 296 | 217 | 591 |
iglide® UW | Application temperature |
Lower | - 58 °F |
Upper, long-term | + 194 °F |
Upper, short-term | + 230 °F |
iglide® UW | Dry | Fat | Oil | Water |
Coefficients of friction µ | 0.12 - 0.5 | 0.09 | 0.04 | 0.04 |
Diameter d1 [inch] | Shaft h9 [inch] |
iglide® UW E10 [inch] |
Up to 0.019685 | 0 - 0.0009843 | +0.000551 + 0.0021260 |
> 0.1181 to 0.2362 | 0 - 0.0011811 | +0.000787 + 0.0026771 |
> 0.2362 to 0.3937 | 0 - 0.0014173 | +0.000984 + 0.0032677 |
> 0.3937 to 0.7087 | 0 - 0.0016929 | +0.001260 + 0.0040157 |
> 0.7087 to 1.1811 | 0 - 0.0020472 | +0.001575 + 0.0048819 |
> 1.1811 to 1.9685 | 0 - 0.0024409 | +0.001969 + 0.0059055 |
Medium | Resistance |
Alcohol | + to 0 |
Hydrocarbons | + |
Fats, oils, without additives | + |
Fuels | + |
Diluted acids | 0 to - |
Strong acids | - |
Diluted bases | + |
Strong bases | + to 0 |
Specific forward resistance | > 105 Ωcm |
Surface resistance | > 105 Ω |