180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® H4 | Test method |
Density | g/cm³ | 1,79 | |
Color | Brown | ||
Max. humidity absorption at 23° C/50% R. H. | Wt.-% | 0,1 | DIN 53495 |
Max. water absorption | Wt.-% | 0,2 | |
Mechanical properties | |||
Bending E-module | MPa | 7.500 | DIN 53457 |
Bending strength at 20° C | MPa | 120 | DIN 53452 |
Maximum recommended surface pressure (20° C) | MPa | 65 | |
Shore D hardness | 80 | DIN 53505 | |
Physical and thermal properties | |||
Upper long-term application temperature | °C | 200 | |
Upper short-term application temperature | °C | 240 | |
Upper short-term ambient temperature1) | °C | 260 | |
Lower application temperature | °C | -40 | |
Electrical properties | |||
Specific forward resistance | Ωcm | > 1013 | DIN IEC 93 |
Surface resistance | Ω | > 1012 | DIN 53482 |
1) Without additional load; no gliding movement; relaxation not excluded. |
m/s | Rotating | Oscillating | Linear |
Constant | 1 | 0,7 | 1 |
Short-term | 1,5 | 1,1 | 2 |
iglide® H4 | Application temperature |
Lower | - 40 °C |
Upper, long-term | + 200 °C |
Upper, short-term | + 240 °C |
iglide® H4 | Dry | Fat | Oil | Water |
Coefficients of friction µ | 0,08 - 0,25 | 0,09 | 0,04 | 0,04 |
Diameter d1 [mm] | Shaft h9 [mm] | iglide® H4 F10 [mm] |
Up to 0.5 | 0 - 0,025 | +0,006 + 0,046 |
> 3 to 6 | 0 - 0,030 | +0,010 + 0,058 |
> 6 to 10 | 0 - 0,036 | +0,013 + 0,071 |
> 10 to 18 | 0 - 0,043 | +0,016 + 0,086 |
> 18 to 30 | 0 - 0,052 | +0,020 + 0,104 |
> 30 to 50 | 0 - 0,062 | +0,030 + 0,150 |
Medium | Resistance |
Alcohol | + |
Hydrocarbons | + |
Fats, oils, without additives | + |
Fuels | + |
Diluted acids | + to 0 |
Strong acids | + to - |
Diluted bases | + |
Strong bases | + |
Specific forward resistance | > 1013 Ωcm |
Surface resistance | > 1012 Ω |