180 Bass Pro Mills Drive
Concord
Ontario L4K 0G9
General features | Unit | iglide® F | Test method |
Density | g/cm³ | 1.25 | |
Color | Black | ||
Max. humidity absorption at 73° C/50% R. H. | Wt.-% | 1.8 | DIN 53495 |
Max. water absorption | Wt.-% | 8.4 | |
Coefficient of surface friction, dynamic, against steel | µ | 0.1 - 0.39 | |
p x v value, max. (dry) | psi x fpm | 9700 | |
Mechanical properties | |||
Bending E-module | psi | 1,682,437 | DIN 53457 |
Bending strength at 68° C | psi | 37,700 | DIN 53452 |
Compressive strength | psi | 14,213 | |
Maximum recommended surface pressure (68° C) | psi | 15, 228 | |
Shore D hardness | 84 | DIN 53505 | |
Physical and thermal properties | |||
Upper long-term application temperature | °F | 284 | |
Upper short-term application temperature | °F | 356 | |
Lower application temperature | °F | -40 | |
Heat conductivity | [W/m x K] | 0.65 | ASTM C 177 |
Coefficient of thermal expansion (at 73°F) | [K-1 x 10-5 ] | 12 | DIN 53752 |
Electrical properties | |||
Specific forward resistance | Ωcm | < 10 3 | DIN IEC 93 |
Surface resistance | Ω | < 10 2 | DIN 53482 |
ft/s | Rotating | Oscillating | Linear |
Constant | 2.6248 | 1.9686 | 9.843 |
Short-term | 4.9215 | 3.6091 | 16.405 |
iglide® F | Application temperature |
Lower | - 40 °F |
Upper, long-term | + 284 °F |
Upper, short-term | + 356 °F |
iglide® F | Dry | Fat | Oil | Water |
Coefficients of friction µ | 0.1 - 0.39 | 0.09 | 0.04 | 0.04 |
Diameter d1 [inch] |
Shaft h9 [inch] |
iglide® F D11 [inch] |
Up to 0.019685 | 0 - 0.0009843 | 0.0007874 - 0.0031496 |
> 0.1181 to 0.2362 | 0 - 0.0011811 | 0.0011811 - 0.0041339 |
> 0.2362 to 0.3937 | 0 - 0.0014173 | 0.0015748 - 0.0051181 |
> 0.3937 to 0.7087 | 0 - 0.0016929 | 0.0019685 - 0.0062992 |
> 0.7087 to 1.1811 | 0 - 0.0020472 | 0.0025591 - 0.0076771 |
> 1.1811 to 1.9685 | 0 - 0.0024409 | 0.0031496 - 0.0094488 |
Medium | Resistance |
Alcohol | + to 0 |
Hydrocarbons | + |
Fats, oils, without additives | + |
Fuels | + |
Diluted acids | 0 to - |
Strong acids | - |
Diluted bases | + |
Strong bases | + to 0 |
Specific forward resistance | < 103 Ωcm |
Surface resistance | < 102 Ω |